IT6300
2-Piece, Full Port, Brass Ball Valves with Side Drain Port
IT6300
2-Piece, Full Port, Brass Ball Valves with Side Drain Port
Features
- 2-Piece, Full Port, Brass Ball Valves
- Used in commercial and industrial applications
- Features a side drain port
- Full port orifice ensures maximum flow capacity
- Threaded & solder end connection options
Series IT6300, IS6301 2-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a side drain port to drain or vent downstream line when the valve is in the off position. The IT6300, IS6301's full port orifice ensures maximum flow capacity and its ball is wiped clean during each operation of the valve. Model IT6300 has end threaded connections and Model IS6301 has solder end connections. Pressure Rating: 600psi WOG (non-shock).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific IT6300