LF622F
Series LF622F Lead Free* full port ball valves are designed for steam service applications. They are ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20% to 100% of valve capacity. The full port design ensures minimal pressure drop. These valves feature a PTFE stem packing seal, thrust washer, and seat. They are available with tapped outlets suitable for the installation of a pressure gauge or test cock. Maximum working pressure: 600psi (41.3 bar) WOG; 125psi (8.6 bar) WSP.
Features
- For throttling and balancing of nonabrasive fluids where minimum flow is 20% to 100% of valve capacity
- Full port design ensures minimal pressure drop
- Available with tapped side outlet suitable for installation of pressure gauges or test cocks
- Full port thread x thread
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF622F
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |