LFB6000 3
Part of the LFB6000 Series
Ordering Code: 0555193
UPC: 098268433036
Lead Free: YES
3 In Lead Free 2-Piece Standard Port Ball Valve With Threaded Ends
This 3 inch lead free two-piece standard port ball valve with female threaded end connections is used in commercial and industrial applications for potable water applications. It features a blowout proof pressure retaining stem, while the standard port orifice ensures minimal pressure drop. The durable seats provide tighter torque and more abrasion resistance for longer lasting service. This valve is individually tested, air under water, both open and closed. The temperature range is 0 to 450 degrees F (-18 to 232 degrees C) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
Features
- Lead free brass construction
- Chrome plated brass ball
- Standard port for minimal pressure drop
- Adjustable packing gland
- Durafill (R) seats
- Blowout proof, pressure retaining stem
- Low operating torque
- Factory tested to assure high quality performance
- Lasting service for a wide range of potable water applications
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | 400 |
EAN | 098268433036 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 600.0 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0555193 |
Port Type | Standard |
Seat Material | Durafill |
Series | LFB6000 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |