LFB6000M2 1
Discontinued - Replaced By: LFB6080G2 1
Part of the LFB6000 Series
Ordering Code: 0555188
UPC: 098268432985
Lead Free: YES
1 In Lead Free 2-Piece Standard Port Ball Valve With Threaded Ends
This 1 IN lead free two-piece standard port ball valve is used in commercial and industrial applications for potable water applications. This ball valve is made of lead free brass and features a blowout proof pressure retaining stem and a standard port orifice to ensure minimal pressure drop. The durable Uniseal(R) seats provide tighter torque and more abrasion resistance for longer lasting service. This valve is individually tested, air under water in both open and closed positions. The temperature range is 0 to 450 degrees F (-18 to 232 degrees C) at 50 psi (344.7 kPa). The pressure range is 600 psi (41 bar) WOG non-shock and 150 psi (10 bar) WSP.
- Lead free construction
- Quarter turn open or close operation
- Domestically manufactured in the United States
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Bronze |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | 40 |
EAN | 098268432985 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 150 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0555188 |
Port Type | Standard |
Seat Material | Durafill |
Series | LFB6000 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |