LFB6000M2 2
Discontinued - Replaced By: LFB6080G2 2
Part of the LFB6000 Series
Ordering Code: 0555191
UPC: 098268433012
Lead Free: YES
2 In Lead Free 2-Piece Standard Port Ball Valve With Threaded Ends
This 2 inch lead free two-piece standard port ball valve with threaded end connections is used in commercial and industrial applications for potable water applications. It features a blowout proof pressure retaining stem, while the standard port orifice ensures minimal pressure drop. The durable seats provide tighter torque and more abrasion resistance for longer lasting service. The temperature range is 0 to 450 degrees F (minus 18 to 232 degrees) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
- Lead free copper silicon alloy construction
- Threaded end connections
- Standard port for minimal pressure drop
- Adjustable packing gland
Specifications | |
---|---|
Actuation | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
CV Rating | 110 |
EAN | 098268433012 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 2 IN |
Part Number | 0555191 |
Port Type | Standard |
Seat Material | Durafill and Uniseal |
Series | LFB6000 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |