LFB6001 2 1/2
Discontinued - Replaced By: LFB6081G2-SS 2 1/2
Part of the LFB6000 Series
Ordering Code: 0555202
UPC: 098268433159
Lead Free: YES
2 1/2 IN Lead Free 2-Piece Standard Port Ball Valve with Solder End Connections
This 2 1/2 inch lead free two-piece standard port ball valve with solder end connections is used in commercial and industrial applications for potable water applications. It features a blowout proof pressure retaining stem, while the standard port orifice ensures minimal pressure drop. The durable seats provide tighter torque and more abrasion resistance for longer lasting service. The temperature range is 0 to 450 degrees F (minus 18 to 232 degrees) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 125 psi (8.6 bar) WSP.
Features
- Lead free copper silicon alloy construction
- Solder end connections
- Standard port for minimal pressure drop
- Adjustable packing gland
- Blowout proof, pressure retaining stem
- Low operating torque
- Lasting service for a wide range of potable water applications
- Factory tested to assure high quality performance
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 260 |
| EAN | 098268433159 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -40.00 |
| Minimum Temperature-Fahrenheit | -40 |
| Operating Torque | 500.0 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0555202 |
| Port Type | Standard |
| Seat Material | Durafill |
| Series | LFB6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 250 PSI |