LFB6080G2-SS 1 1/4
Part of the LFB6080G2-SS Series
Ordering Code: 0450120
UPC: 098268763973
Lead Free: Yes
1 1/4 IN 2-Piece Full Port Lead Free Bronze Ball Valve, Stainless Steel Ball and Stem, NPT End Connections
This 1 1/4 inch lead free 2-piece full port ball valve with stainless steel ball and stem and NPT threaded end connections is used in commercial and industrial applications for a full range of liquids and gases. A full port orifice ensures minimal pressure drop, while the stainless steel ball and stem provide lasting service. It consists of Durafill (carbon glass filled PTFE) seat, bottom loaded blowout proof stem, and adjustable stem packing. This ball valve is rated for 600 WOG/150 WSP.
Features
- Stainless steel ball and stem
- White handles for easy lead free identification
- 600 WOG, 150 WSP
- Full port design
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0450120 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFB6080G2-SS |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | 316 Stainless Steel |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Type | Kit |
| UPC | 098268763973 |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |