LFB6080G2 1 1/2
Part of the LFB6080G2 Series
Ordering Code: 0450106
UPC: 098268763478
Lead Free: Yes
1 1/2 IN Lead Free Bronze Full Port Ball Valve, NPT
This 1 1/2 inch lead free 2-piece full port bronze ball valve with a threaded end connection is used in commercial and industrial applications for a full range of liquids and gases. A full port orifice ensures minimal pressure drop and the overall robust design provides lasting service. This ball valve is rated for 600 WOG/150 WSP.
Features
- Full port design
- NSF 61-G certification
- 600 psi WOG rating
- NPT threaded end connection
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Class Rating | Does Not Apply To Product |
| Control Type | Tee Handle |
| CV Rating | Does Not Apply To Product |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0450106 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFB6080G2 |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Type | Kit |
| UPC | 098268763478 |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |