LFB6080G2 1/4
Part of the LFB6080G2 Series
Ordering Code: 0450100
UPC: 098268763294
Lead Free: YES
1/4 IN 2-Piece Full Port Lead Free Bronze Ball Valve, NPT End Connections
This 1/4 inch lead free 2-piece full port bronze ball valve with a threaded end connection is used in commercial and industrial applications for a full range of liquids and gases. A full port orifice ensures minimal pressure drop and the overall robust design provides lasting service. This ball valve is rated for 600 WOG/150 WSP.
Features
- Full port design
- NSF 61-G certification
- 600 psi WOG rating
- NPT threaded end connection
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Class Rating | Does Not Apply To Product |
Control Type | Tee Handle |
CV Rating | N/A |
EAN | 098268763294 |
Electrical Rating | 1/4 IN |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0450100 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFB6080G2 |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Type | Kit |
Valve Style | 2-piece |
WOG Rating | 600 PSI |