LFB6080G2-4
Discontinued
Part of the LFB6080G2 Series
Ordering Code: 0450132
UPC: 098268027891
Lead Free: YES
4 IN Full Port Lead Free Ball Valve with Stainless Steel Ball and Stem, NPT End Connections
This 4 inch lead free 2-piece full port ball valve with stainless steel ball and stem and NPT threaded end connections is used in commercial and industrial applications for a full range of liquids and gases. A full port orifice ensures minimal pressure drop, while the stainless steel ball and stem provide lasting service. It consists of Durafill (carbon glass filled PTFE) seat, bottom loaded blowout proof stem, and adjustable stem packing. This ball valve is rated for 600 WOG/150 WSP.
- Stainless steel ball and stem
- Female NPT connections
- 600 WOG, 150 WSP
- Full port design
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Does Not Apply To Product |
Body Finish | Does Not Apply To Product |
Body Material | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | YES |
Class Rating | RESTRICT |
Control Type | Tee Handle |
CV Rating | RESTRICT |
EAN | 098268027891 |
Electrical Rating | RESTRICT |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Does Not Apply To Product |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | RESTRICT |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0450132 |
Port Type | Does Not Apply To Product |
Seat Material | Does Not Apply To Product |
Series | LFB6080G2 |
Stem Packing Material | Does Not Apply To Product |
Stem Shaft Material | Does Not Apply To Product |
Stem Type | Does Not Apply To Product |
Thrust Washer Material | Does Not Apply To Product |
Valve Style | Does Not Apply To Product |
WOG Rating | RESTRICT |