LFB6400 1
Part of the LFB6400 Series
Ordering Code: 0123198
UPC: 098268669695
Lead Free: YES
1 IN Lead Free 2-Piece Standard Port Ball Valve with Actuator Mounting Pads
This 1 inch 2-piece lead free copper silicon alloy standard port ball valve with actuator mounting pads is used in commercial and industrial applications for a wide range of liquids and gases. It consists of Durafill(R) (carbon/glass filled PTFE) seat, bottom loaded blowout proof stem, stainless steel ball and adjustable stem packing to provide lasting service. This ball valve is rated for 150 WSP/600 WOG.
Features
- Lead free copper silicon alloy body construction
- Blowout proof pressure retaining stem
- Adjustable stem packing gland
- Durafill seats
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | 316 Stainless Steel |
Body Finish | Bronze |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Control Type | Lever Handle |
CV Rating | 40 GPM |
EAN | 098268669695 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -49.00 |
Minimum Temperature-Fahrenheit | -55 |
Operating Torque | 150.0 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0123198 |
Port Type | Standard |
Seat Material | Carbon/Glass Reinforced PTFE Durafill |
Series | LFB6400 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | 316 Stainless Steel |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |