LFB6400 1 1/4
Part of the LFB6400 Series
Ordering Code: 0123200
UPC: 098268672039
Lead Free: Yes
1 1/4 IN Lead Free 2-Piece Standard Port Ball Valve with Actuator Mounting Pads
This 1 1/4 inch 2-piece lead free copper silicon alloy standard port ball valve with actuator mounting pads is used in commercial and industrial applications for a wide range of liquids and gases. It consists of Durafill(R) (carbon/glass filled PTFE) seat, bottom loaded blowout proof stem, stainless steel ball and adjustable stem packing to provide lasting service. This ball valve is rated for 150 WSP/600 WOG.
Features
- Lead free copper silicon alloy body construction
- Blowout proof pressure retaining stem
- Adjustable stem packing gland
- Durafill seats
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Bronze |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Control Type | Lever Handle |
| CV Rating | 50 GPM |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -49.00 |
| Minimum Temperature-Fahrenheit | -55 |
| Operating Torque | 200.0 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0123200 |
| Port Type | Standard |
| Seat Material | Carbon/Glass Reinforced PTFE Durafill |
| Series | LFB6400 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | 316 Stainless Steel |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| UPC | 098268672039 |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |