LFB6780-M1
2-Piece, Full Port, Lead Free* Diverter Ball Valves
LFB6780-M1
2-Piece, Full Port, Lead Free* Diverter Ball Valves
Features
- Diverts a full range of liquids and gases in commercial and industrial applications
- Minimal pressure drop due to full size port
- Designed for lasting service
- Sizes: 1⁄4 in. – 2 in. (8 – 50mm)
Series LFB6780-M1 2-Piece, Full Port, Lead Free* Copper Silicon Alloy Diverter Ball Valves are designed to divert liquids and gases in commercial and industrial applications. The full port orifice ensures minimal pressure drop, while PTFE seats and stainless steel ball provide lasting service. Has threaded NPT end connections. Pressure Rating is 400psi (28 bars) WOG (non-shock) @ 100°F and 125psi (8.6 bars) WSP.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFB6780-M1