LFB6800 1 1/2
Part of the LFB6800 Series
Ordering Code: 0123239
UPC: 098268689723
Lead Free: YES
1 1/2 IN Lead Free 3-Piece Full Port Ball Valve, Threaded NPT End Connections
This 1 1/2 inch 3-piece full port lead free ball valve is used in commercial and industrial applications. It features an in-line maintenance design that offers serviceability of all operating parts without disturbing the piping system. The full port orifice ensures maximum flow capacity. This valve consists of a lead free body with threaded NPT end connections, reinforced PTFE Durafill (R) seat, chrome plated lead free brass ball, and blow-out proof stem to provide safety and high operating pressure/temperature limits.
Features
- Lead free construction
- Blowout proof pressure retaining stem
- Threaded NPT end connections
- Full port
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Control Type | Tee Handle |
| CV Rating | 130 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 320.0 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0123239 |
| Port Type | Full |
| Seat Material | Carbon/Glass Reinforced PTFE Durafill |
| Series | LFB6800 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | 316 Stainless Steel |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| UPC | 098268689723 |
| Valve Style | 3-piece |
| WOG Rating | 400 PSI |