LFB6800 3/8
Part of the LFB6800 Series
Ordering Code: 0123221
UPC: 098268689136
Lead Free: YES
3/8 IN Lead Free 3-Piece Full Port Ball Valve, Threaded NPT End Connections
This 3/8 inch 3-piece full port lead free ball valve is used in commercial and industrial applications. It features an in-line maintenance design that offers serviceability of all operating parts without disturbing the piping system. The full port orifice ensures maximum flow capacity. This valve consists of a lead free body with threaded NPT end connections, reinforced PTFE Durafill (R) seat, chrome plated lead free brass ball, and blow-out proof stem to provide safety and high operating pressure/temperature limits.
Features
- Lead free construction
- Blowout proof pressure retaining stem
- Threaded NPT end connections
- Full port
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 316 Stainless Steel |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Control Type | Tee Handle |
CV Rating | 6 |
EAN | 098268689136 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 60.0 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123221 |
Port Type | Full |
Seat Material | Carbon/Glass Reinforced PTFE Durafill |
Series | LFB6800 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | 316 Stainless Steel |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 3-piece |
WOG Rating | 600 PSI |