LFB6800-XH 1 1/4
Discontinued
Part of the LFB6800 Series
Ordering Code: 0123226
UPC: 098268689211
Lead Free: YES
1 1/4 In Lead Free Full Port Ball Valve With Threaded Npt Ends And Extended Handle
This 1 1/4 inch 3-piece full port lead free ball valve is used in commercial and industrial applications. It features an in-line maintenance design that offers serviceability of all operating parts without disturbing the piping system. The full port orifice ensures maximum flow capacity. This valve consists of a lead free body with threaded NPT end connections, reinforced PTFE Durafill (R) seat, chrome plated lead free brass ball, extended handle, and blow-out proof stem provides maximum safety and highest operating pressure/temperature limits.
Features
- Lead free construction
- Blowout proof pressure retaining stem
- Threaded NPT end connections
- Extended handle
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268689211 |
Lead Free | YES |
Part Number | 0123226 |
Series | LFB6800 |