LFBRVS-125 3/4
Discontinued - Replaced By: 3/4 LFBRVM1SXSXC-125
Part of the LFBRV Series
Ordering Code: 0556028
UPC: 098268432633
Lead Free: YES
3/4 In Lead Free Combination Ball And Relief Valve, Sweat X Sweat X Sweat, 125 psi
This 3/4 inch lead free combination ball valve and relief valve is used in commercial and residential applications on water heater installations. It consists of a lead free bronze body with a reduced port with 3/4 inch sweat x sweat inlet and outlet connections, nickel plated lead free brass ball, blowout-proof lead free brass stem, PTFE seats, stem packing, and stem thrust bearing, Viton relief ball, stainless steel relief spring, brass adapter, and steel handle. The relief valve outlet includes a drain tube connection with a 3/4 inch sweat fitting. It has a low profile design and can be installed in any position. It is for applications that require a means to shut off the water supply to the water heater and for providing protection from excess water pressure caused by thermal expansion. The pressure rating is 400 psi and the pressure relief is set at 125 psi (8.6 bar).
Features
- Relieves thermal expansion
- Full port ball valve
- Blowout proof stem
- 125 psi relief setting
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Stainless Steel |
| Body Finish | Bronze |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268432633 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 99 |
| Operating Torque | 150 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0556028 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFBRV |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Stainless Steel |
| Stem Type | Blowout Proof |
| Thrust Washer Material | PTFE |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |