LFEMVII-6400-SS
Lead Free* Electric Motor Valves
Series LFEMVII-6400-SS Electric Motor Valves are used in commercial HVAC zone control and light industrial applications. They consist of a bronze body construction, vented stainless steel ball, standard position indicator, adjustable packing, blowout-proof stainless steel stem, and bubble-tight shutoff. A manual override comes completely assembled, and is mountable in any position (horizontal position in steam applications). It is ideal for hot water or steam space heating applications, for controlling process liquids or gases (i.e., steam, water, or air), or eliminating water from compressed air lines and systems. Pressure Rating for 1/4 in. ‒ 2 in. is 600psi WOG (non-shock).
Features
- Used in commercial HVAC zone control and light industrial applications
- For hot water or steam space heating applications, controlling process liquids or gases, or eliminating water from compressed air lines and systems
- Electrically actuated motor available in 115 or 24 VAC
- 316 stainless steel ball and stem bottom loaded blowout proof stem
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFEMVII-6400-SS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |