LFFBV-3-PR-SS
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press Fitting End Connections, SS Ball and Stem
Series LFFBV-3-PR-SS Lead Free* 2-piece, full port brass ball valves with integral press end fittings and stainless-steel ball and stem are designed for use in plumbing, heating, and potable water applications. They feature a Lead Free* brass body, adjustable packing gland, and bottom-loaded blowout proof stem. Made with integral ASTM-B88 compliant press end connections that are designed for types K, L, and M hard copper tubing. The press fitting is rated to 250 psi CWP up to 210 degrees F.
Features
- Lead Free* brass body rate NSF61-8
- Bottom loaded blowout proof 316SS stem with packing nut and 316SS ball
- Press connection rated to 250 psi CWP up to 210 degrees F
- Press end connections comply to ASTM-B88
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3-PR-SS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |