LFFBV-3-PRESS-XLC 3
Discontinued - Replaced By: 3 LFFBV-3-PRESS-M2
Part of the LFFBV-3-Press XLC Series
Ordering Code: 0125085
UPC: 098268848335
Lead Free: YES
3 IN Lead Free 2-Piece, Full Port, Brass Ball Valve with Integral Press XLC Fitting End Connection, 200 psi
This 3 inch two-piece full port lead free ball valve with integral press fitting end connections is used in commercial and industrial applications where ball valves are required in press piping systems. This valve is NSF/ANSI 61 certified for use in potable water systems. The valve features lead free brass body construction, adjustable packing gland, chrome plated lead free brass ball, and a bottom loaded blowout proof stem. The pressure rating is 200 psi CWP up to 210 degrees F (13.8 bar to 99 degrees C) for the press fitting.
- Press connection rated to 200 psi CWP up to 210 degree F (13.4 bar to 99 degree C)
- ASTM-B88 compliant press end connections
- Adjustable packing gland
- Bottom loaded blowout proof stem with stem O-ring seal
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268848335 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Press |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 250 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Press |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0125085 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3-Press XLC |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 200 PSI |