LFFBV-3 PRxPEX 1
Part of the LFFBV-3-PRxPEX Series
Ordering Code: 88009057
UPC: 098268595031
Lead Free: YES
1 IN Lead Free 2-PC Full Port Brass Ball Valve with Integral Press x PEX End Connections
This 1 inch lead free two-piece, full port, ball valve with press x PEX connections is designed for use in plumbing, heating, and potable water applications. It features a lead free brass body, adjustable packing gland, and bottom-loaded blowout proof stem. The valve facilitates easy transition from copper tubing to PEX tubing. It has integral ASTM-B88 compliant press end connections on one side with ASTM F-1087 compliant PEX connections on the other. The PEX fitting is rated for 160psi at 73 degrees F, and the press fitting is rated to 250 psi at 250 degrees F.
Features
- Lead free brass body rated NSF61-8
- Bottom loaded blowout proof stem with packing nut
- PEX end connections comply to ASTM F-1087
- Press end connections comply to ASTM-B88
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand | Watts |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268595031 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Press |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 73 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Pex Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88009057 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3-PRxPEX |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 250 PSI |