LFFBV-3C-CC
2-Piece, Full Port, Lead Free* Brass Ball Valves with 3/4 IN (20mm) Hose End
LFFBV-3C-CC
2-Piece, Full Port, Lead Free* Brass Ball Valves with 3/4 IN (20mm) Hose End
Features
- Used in commercial and industrial wash down applications that require a 3/4 in. (20mm) hose connection
- Certified to NSF-61/G
- Available with threaded and solder end connections
- Sizes: 1/2 in. (15mm) and 3/4 in. (20mm)
Series LFFBV-3C-CC & LFFBVS-3C-CC 2-piece, full port, Lead Free* brass ball valves are used in commercial and industrial wash down applications that require a 3/4 in. (20mm) hose connection. These valves feature a bottom loaded blowout-proof stem, virgin PTFE seats and thrust washer, adjustable stem packing, chrome plated brass ball with brass cap and white polypropylene tether (chain). Model LFFBV-3C-CC has threaded end connections. Model LFFBVS-3C-CC has solder end connections. Pressure Rating is 400psi (28 bar) WOG, non-shock.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3C-CC