LFFBV-3C-QC 1/2
Part of the LFFBV-3C-QC Series
Ordering Code: 0555269
UPC: 098268450316
Lead Free: YES
1/2 IN Lead Free 2-Piece Full Port Ball Valve with Quick-Connect End Connections
This 1/2 inch 2-piece full port lead free ball valve with female threaded end connections is used in residential and commercial potable water applications. The valve features lead free brass body construction, adjustable packing gland, chrome plated lead free brass ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem, and steel handle. The temperature range is 0 to 180 degrees F (-18 to 82 degrees C). The pressure rating is 200 psi (13.8 bar) at 180 degrees F (13.8 bar at 82 degrees C).
Features
- Forged brass body construction with end adapter
- Chrome plated brass ball
- Quick-Connect inlet and outlet connections
- Can be used with copper, CPVC, PEX and PB pipe
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Push to connect |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Push to connect |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0555269 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV-3C-QC |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| UPC | 098268450316 |
| Valve Style | 2-piece |
| WOG Rating | 200 PSI |