LFFBV-3C-SS 1
Part of the LFFBV-3C-SS Series
Ordering Code: 0123464
UPC: 098268695861
Lead Free: YES
1 In Lead Free 2-Piece Full Port Ball Valve with Stainless Steel Ball and Stem, Threaded End Connections
This 1 inch 2-piece full port lead free ball valve is used in commercial and industrial applications for a full range of liquids and gases. It features a lead free brass body with threaded end connections, bottom-loaded blowout proof stem, virgin PTFE seat, thrust washer, adjustable stem packing gland, stem packing nut, stainless steel ball and stem, lead free brass adapter and steel handle. The pressure rating is 600 psi WOG and 150 psi WSP.
- Lead free construction
- Stainless steel ball and stem
- Bottom loaded blowout proof stem
- Threaded end connections
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | 316 Stainless Steel |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268695861 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0123464 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3C-SS |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | 316 Stainless Steel |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |