LFFBV-3C-LH 2
Part of the LFFBV-3C Series
Ordering Code: 0555099
UPC: 098268577679
Lead Free: YES
2 In Lead Free 2-Piece Full Port Ball Valve with Locking Lever Handle, Threaded End Connections and Chrome Plated Brass Ball
This 2 inch lead free full port, ball valve with locking handle is used in commercial and industrial applications for a full range of liquids and gases. The locking handle is designed to prevent accidental opening or closing, as well as restricting unauthorized use, of the ball valve by locking the valve in the open or closed position. This valve consists of a brass body with a steel locking lever handle, threaded end connections, a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, adjustable stem packing gland, stem packing nut, chrome plated brass ball and a brass adapter. It is certified to NSF and ANSI standards.
Features
- Lead free brass body and adapter
- Machined chrome plated lead free brass ball
- PTFE stem packing seal, thrust washer, and seats
- Bottom loaded blowout proof stem
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Tee Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268577679 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0555099 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3C |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |