1 1/2 LFFBV-4 PLH
Discontinued
Part of the LFFBV-4 Series
Ordering Code: 0555313
UPC: 098268146752
Lead Free: YES
Customizable Logo Ball Valve Handle, Fits 1 1/2 In Lead Free Ball Valve, LFFBV-4 Series
Add your company logo to the 1 1/2 inch lead free ball valve, series LFFBV-4. This customizable handle will be dipped and printed to order using your logo graphic file. The handle is made of heavy duty zinc plated carbon steel and sleeve has a white background with blue lettering.
Features
- Heavy duty zinc plated carbon steel material
- Add your company logo
- White background with blue Lettering
- NSF Logo included
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Does Not Apply To Product |
| Body Finish | Carbon Steel |
| Body Material | Carbon Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268146752 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Does Not Apply To Product |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0555313 |
| Port Type | Does Not Apply To Product |
| Seat Material | Does Not Apply To Product |
| Series | LFFBV-4 |
| Stem Packing Material | Does Not Apply To Product |
| Stem Shaft Material | Does Not Apply To Product |
| Stem Type | Does Not Apply To Product |
| Thrust Washer Material | Does Not Apply To Product |
| Valve Style | Does Not Apply To Product |
| WOG Rating | Does Not Apply To Product |