1/2 LFFBV-4 PLH
Part of the LFFBV-4 Series
Ordering Code: 0555309
UPC: 098268146684
Lead Free: YES
Customizable Logo Ball Valve Handle, Fits 1/2 In Lead Free Ball Valve, LFFBV-4 Series
Add your company logo to the 1/2 inch lead free ball valve, series LFFBV-4. This customizable handle will be dipped and printed to order using your logo graphic file. The handle is made of heavy duty zinc plated carbon steel and sleeve has a white background with blue lettering.
Features
- Heavy duty zinc plated carbon steel material
- Add your company logo
- White background with blue lettering
- NSF Logo included
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Does Not Apply To Product |
Body Finish | Carbon Steel |
Body Material | Carbon Steel |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268146684 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Does Not Apply To Product |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0555309 |
Port Type | Does Not Apply To Product |
Seat Material | Does Not Apply To Product |
Series | LFFBV-4 |
Stem Packing Material | Does Not Apply To Product |
Stem Shaft Material | Does Not Apply To Product |
Stem Type | Does Not Apply To Product |
Thrust Washer Material | Does Not Apply To Product |
Valve Style | Does Not Apply To Product |
WOG Rating | Does Not Apply To Product |