LFFBV-4 1
Part of the LFFBV-4 Series
Ordering Code: 0555122
UPC: 098268805482
Lead Free: YES
1 IN Lead Free Brass 2-Piece Full Port Ball Valve with Threaded End Connection and Chrome Plated Brass Ball
This 1 inch 2-piece full port lead free ball valve is used in residential and commercial applications for a full range of liquids and gases. It features a lead free body with threaded end connections, bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing seal, chrome plated lead free brass ball, lead free brass adapter, and steel handle.
- Lead free construction
- Full port
- Threaded end connections
- Bottom loaded blow-out proof stem
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 600 |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268805482 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0555122 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-4 |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |