LFFBV-4 1 1/2
Part of the LFFBV-4 Series
Ordering Code: 0555124
UPC: 098268805505
Lead Free: YES
1 1/2 IN Lead Free Brass 2-Piece Full Port Ball Valve with Threaded End Connection and Chrome Plated Brass Ball
This 1 1/2 inch 2-piece full port lead free ball valve is used in residential and commercial applications for a full range of liquids and gases. It features a lead free body with threaded end connections, bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing seal, chrome plated lead free brass ball, lead free brass adapter, and steel handle.
Features
- Lead free construction
- Full port
- Threaded end connections
- Bottom loaded blow-out proof stem
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 600 |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268805505 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0555124 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV-4 |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |