LFFBV-4B 1/4
Discontinued - Replaced By: LFFBV-4 1/4
Part of the LFFBV-4B Series
Ordering Code: 0555297
UPC: 098268021509
Lead Free: YES
1/4 IN Lead Free 2-Piece Full Port Ball Valve, Threaded, Chrome Plated Lead Free Brass Ball
This 1/4 inch lead free 2 piece full port ball valve is used in residential and commercial applications for a full range of liquids and gases. It features a lead free body with threaded end connections, bottom loaded blowout proof stem, virgin PTFE seat, thrust washer, adjustable stem packing seal, lead free chrome plated brass ball, lead free brass adapter, and steel handle.
- Lead free construction
- Full port design
- NPT threaded end connection
- 600 psi WOG
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Forged Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Tee Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268021509 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 6 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0555297 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-4B |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |