1 LFFBV-PEX-F1960
Part of the LFFBV-PEX-F1960 Series
Ordering Code: 88005394
UPC: 098268152838
Lead Free: YES
1 IN Lead Free 2-Piece Brass Ball Valve CEF with PEX F1960 Ends
This 1 inch 2-piece full port lead free ball valve is used in commercial and industrial applications. The valve features forged lead free body with PEX F1960 (Cold Expansion Fitting) end connections, chrome plated lead free brass ball, virgin PTFE seats and seals and EPDM O-rings, and zinc plated steel handle with vinyl insulator. The lead free brass end connections are designed for PEX piping systems. The pressure rating for the ball valve is 400 psi (27.6 bar) WOG and the connection is rated at 160 psi (11.0 bar) at 73 degrees F (23 degrees C). The attached handle is white for easy lead free identification.
Features
- Lead free forged brass body
- ASTM F1960 PEX expansion fittings for installation into PEX tubing
- Blowout proof stem and o-ring seal
- 400 psi Non-Shock WOG
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268152838 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Expansion |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 73 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Expansion |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88005394 |
| Port Type | Full |
| Seat Material | PTFE |
| Series | LFFBV-PEX-F1960 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Does Not Apply To Product |
| Type | Kit |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |