LFFBV-PEX 1/2
Part of the LFFBV-PEX Series
Ordering Code: 0555272
UPC: 098268450347
Lead Free: YES
1/2 IN Lead Free 2-Piece Full Port Ball Valve with Crimp End Connections
This 1/2 inch 2-piece full port lead free ball valve is used in commercial and industrial applications. The valve features forged lead free body with crimp end connections, chrome plated lead free brass ball, virgin PTFE seats and seals and NBR O-rings, and zinc plated steel handle with vinyl insulator. The lead free brass end tailpieces make easy crimping into PEX piping systems. The pressure rating for the ball valve is 400 psi (27.6 bar) WOG and the crimp joint is rated at 160 psi (11.0 bar) at 73 degrees F (23 degrees C).
Features
- Forged lead free brass body
- PEX ASTM F-1807 end tail pieces for easy crimping into PEX piping
- Crimp connection rated to 160 psi at 73 degrees (23 degrees C)
- Virgin PTFE seats and seals
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268450347 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Pex Crimped |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 73 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Pex Crimped |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0555272 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV-PEX |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Standard |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |