LFFBV 1
Part of the LFFBV Series
Ordering Code: 0125028
UPC: 098268846447
Lead Free: YES
1 In Lead Free Bronze 2-Piece Full Port Ball Valve, Threaded Ends
This 1 inch 2-piece full port lead free ball valve is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This valve complies with MSS-SP-110 and features a lead free body, with threaded end connections, bottom-loaded blowout proof stem and virgin PTFE seat. The full port design ensures maximum flow capacity and minimal pressure drop.
Features
- Lead free construction
- Virgin PTFE seat
- Bottom loaded blowout proof stem
- Threaded end connections
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Tee Handle |
CV Rating | 60 GPM |
EAN | 098268846447 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 200.0 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0125028 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |