LFFBV 1 1/2
Part of the LFFBV Series
Ordering Code: 0792510
UPC: 098268500448
Lead Free: Yes
1 1/2 IN Lead Free Bronze 2-Piece Full Port Ball Valve, Threaded Ends
This 1 1/2 inch lead free two-piece, full port, ball valve with female threaded end connections is used in commercial and industrial backflow applications. The valve features bronze body construction, adjustable packing gland, chrome-plated bronze ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem and zinc-plated carbon steel handle with vinyl insulator. Each valve undergoes extensive factory testing before it is shipped, assuring a quality Watts product. The temperature range is 0 to 350 degrees F (-18 to 177 degrees C) at 50 psi (344.7 kPa). The pressure range is 600 psi (41.3 bar) WOG non-shock at 100 degrees F (38 degrees C) and 125 psi (8.6 bar) WSP
Features
- Bronze body construction with chrome-plated brass ball
- Full port for minimal pressure drop
- Excellent for throttling and balancing applications for non-abrasive liquids
- Two-piece construction
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 160 GPM |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 350 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 320 in-lbs |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0792510 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| UPC | 098268500448 |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |