LFFBV 1/2
Part of the LFFBV Series
Ordering Code: 0125026
UPC: 098268846423
Lead Free: YES
1/2 IN Lead Free Bronze 2-Piece Full Port Ball Valve with Threaded Ends
This 1/2 inch 2-piece full port lead free ball valve is used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This valve complies with MSS-SP-110 and features a lead free body, with threaded end connections, bottom-loaded blowout proof stem and virgin PTFE seat. The full port design ensures maximum flow capacity and minimal pressure drop.
Features
- Lead free construction
- Virgin PTFE seat
- Bottom loaded blowout proof stem
- Threaded end connections
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 15 GPM |
| EAN | 098268846423 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 350 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 60.0 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0125026 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |