LFFBV 2
Part of the LFFBV Series
Ordering Code: 0792511
UPC: 098268500455
Lead Free: YES
2 In Lead Free Bronze 2-Piece Full Port Ball Valve, Threaded Ends
This 2 inch lead free two-piece, full port, ball valve with female threaded end connections is used in commercial and industrial backflow applications. The valve features bronze body construction, adjustable packing gland, chrome-plated bronze ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem and zinc-plated carbon steel handle with vinyl insulator. Each valve undergoes extensive factory testing before it is shipped, assuring a quality Watts product. The temperature range is 0 to 350 degrees F (-18 to 177 degrees C) at 50 psi (344.7 kPa). The pressure range is 600 psi (41.3 bar) WOG non-shock at 100 degrees F (38 degrees C) and 125 psi (8.6 bar) WSP
Features
- Bronze body construction with chrome-plated brass ball
- Full port for minimal pressure drop
- Excellent for throttling and balancing applications for non-abrasive liquids
- Two-piece construction
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | 360 GPM |
EAN | 098268500455 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 500 in-lbs |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0792511 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |