LFFBV-4B 2 1/2
Discontinued - Replaced By: LFFBV-4 2 1/2
Part of the LFFBV Series
Ordering Code: 0555092
UPC: 098268032987
Lead Free: YES
2 In Lead Free Full Port Ball Valve, Threaded End Connections
This 2 1/2 inch lead free 2-piece full port ball valve is used in residential and commercial applications for a full range of liquids and gases. It features a lead free body with NPT threaded end connections, bottom loaded blowout-proof stem, virgin PTFE seat, thrust washer, adjustable stem packing seal, lead free chrome plated brass ball, lead free brass adapter, and steel handle.
Features
- Lead free construction
- Full port design
- NPT threaded end connnections
- 600 psi WOG
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Stainless Steel |
| Body Finish | Brass |
| Body Material | Forged Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Tee Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268032987 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 64 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0555092 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LFFBV |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |