LFFBV-M 1/2
Part of the LFFBV Series
Ordering Code: 0125025
UPC: 098268846416
Lead Free: YES
1/2 In Lead Free Bronze 2-Piece Full Port Ball Valve, Threaded Ends
This 1/2 inch 2-piece full port lead free ball valve is used in residential and commercial applications for a full range of liquids and gases. It features a lead free body with threaded end connections, bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing seal, chrome plated lead free brass ball, lead free brass adapter, and steel handle. The full port design ensures maximum flow capacity and minimal pressure drop and this valve complies with MSS-SP-110.
Features
- Lead free construction
- Virgin PTFE seat
- Complies with MSS-SP-110
- Threaded end connections
Specifications | |
---|---|
Brand | Watts |
EAN | 098268846416 |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Part Number | 0125025 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV |
Stem Type | Bottom Loaded Blowout Proof |