LFIT6300 1/2
Part of the LFIT6300 Series
Ordering Code: 0123625
UPC: 098268701432
Lead Free: YES
1/2 In Lead Free Ball and Waste Ball Valve, NPT Threaded End Connections
This 1/2 inch two-piece, full port ball and waste ball valve is used in commercial and industrial applications. It features a side drain waste port that allows draining or venting of the downstream line when the valve is in the closed position. It has a lead free brass body, 1/2 inch NPT threaded end connections, adjustable packing gland, chrome plated lead free brass ball, virgin PTFE seats and seals, and a bottom loaded blowout proof stem. The temperature range is 0 to 350 degrees F (minus 18 to 177 degrees C) and the pressure rating is 600 psi (41 bar) WOG non-shock.
Features
- Lead free brass body construction
- Side drain waste port for downstream draining or venting
- Adjustable packing design
- Chrome plated lead free brass ball
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Tee Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268701432 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123625 |
Port Type | Full |
Seat Material | PTFE |
Series | LFIT6300 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |