LFWPBV-16
Part of the LFWPBV Series
Ordering Code: 0653002
UPC: 098268441147
Lead Free: YES
1 Cf X 1 Cf Full Port Lead Free Ball Valve, Crimp Ends
This 2-piece, full port ball valve is designed for use with WaterPEx (R) tubing. It features a forged lead free brass body, 1 IN crimp end connections, chrome plated brass ball, stem packing, virgin PTFE seats, and Viton (R) stem O-ring. The ball valve rating is 400 WOG and the crimp connection is rated to 160 psi at 73 degrees F (11 bar at 23 degrees C).
Features
- Durable forged lead free brass body
- Quick and easy installation
- Designed specially for PEX piping systems
- Crimp end designed to ASTM-F-1807
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Tee Handle |
EAN | 098268441147 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 23.00 |
Minimum Temperature-Fahrenheit | 73 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653002 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFWPBV |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Valve Style | 2-piece |
WOG Rating | 400 PSI |