LFWPBVD-12
Part of the LFWPBVD Series
Ordering Code: 0653004
UPC: 098268441161
Lead Free: YES
3/4 Cf X 3/4 Cf Lead Free Full Port Ball Valve, Crimp Ends, Waste Drain
This 2-piece full port ball valve is designed for use with WaterPEX (R) piping. It features a forged brass body with waste drain, chrome plated brass ball, virgin PTFE seats, stem packing, and Viton (R) stem O-ring. This ball valve has 3/4 inch crimp end connections designed for use with WaterPEX (R) tubing. The ball valve rating is 400 WOG and the crimp connection is rated to 160 psi at 73 degrees F (11 bar at 23 degrees C).
Features
- Durable forged lead free brass body with waste drain
- Quick and easy installation into PEX piping system
- For use with SDR-9 PEX pipe
- Crimp end designed to ASTM-F-1808
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
EAN | 098268441161 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 23.00 |
Minimum Temperature-Fahrenheit | 73 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653004 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFWPBVD |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Valve Style | 2-piece |
WOG Rating | 400 PSI |