S-6800 1/4
Part of the S-6800 Series
Ordering Code: 0124858
UPC: 098268651249
Lead Free: YES
1/4 IN Stainless Steel 3-Piece Full Port Ball Valve, Threaded NPT End Connections
This 1/4 inch 3-piece full port stainless steel ball valve is designed for commercial and industrial applications. Its in-line maintenance design allows for servicing all operating components without disturbing the piping system. The full-port orifice maximizes flow capacity. Consisting of a durable stainless steel body with threaded NPT end connections, PTFE seat, stainless steel ball, and blow-out proof stem, this valve ensures safety while withstanding high operating-pressure and temperature limits.
Features
- Designed for in-line maintenance
- Blowout-proof pressure retaining stem
- Threaded NPT end connections
- Full port
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Brand | Watts |
| Class Rating | 1000 WOG |
| Control Type | Locking Lever Handle |
| CV Rating | 15 |
| EAN | 098268651249 |
| Electrical Rating | N/A |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Size-Metric | 8 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 60.0 |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0124858 |
| Port Type | Full |
| Seat Material | PTFE |
| Series | S-6800 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | 316 Stainless Steel |
| Stem Type | Blowout Proof |
| Thrust Washer Material | PTFE |
| Valve Style | 3-piece |
| WOG Rating | 1000 PSI |