W6400 1
Part of the W6000 Series
Ordering Code: 1000000628
UPC: 737733057710
Lead Free: YES
1 IN 3-Piece Stainless Steel Sanitary Ball Valve, Tri Clamp Connections
This 1 IN Watts model W6400 is a three-piece ball valve with Tri Clamp connections engineered for hygienic performance in critical process applications. Constructed from 316L stainless steel with high polish internal surfaces, this ball valve delivers superior cleanability, corrosion resistance and durability. The three-piece design allows for easy in-line maintenance, while full port flow paths minimize pressure drop.
Features
- 316L stainless steel construction
- 32 Ra internal surface finish to reduce contamination risk
- Tri Clamp connections for quick install and service
- Full port design for maximum flow efficiency
- FDA and 3-A compliant seals
- Ideal for liquid cooling, CIP/SIP, food and beverage, and other industrial applications
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Brand | Watts |
| Class Rating | Does Not Appy To Product |
| Control Type | Lever Handle |
| CV Rating | 17.43 |
| EAN | 737733057710 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Tri Clamp |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 302 |
| Minimum Temperature - Celsius | -20.00 |
| Minimum Temperature-Fahrenheit | -4 |
| Operating Torque | 11.1 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Tri Clamp |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 1000000628 |
| Port Type | Full |
| Seat Material | Enhanced PTFE |
| Series | W6000 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Stainless Steel |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Stainless Steel |
| Valve Style | 3-piece |
| WOG Rating | 145 psi |