88IHH65 10
This 10 inch series 88 ductile iron full lug butterfly valve is a soft-seated butterfly valve designed for a variety of general applications in the control of water, air, oil, gases, and corrosive media. It is equally effective for on-off, throttling, or isolation service requirements. This butterfly valve is designed for dead-end service to the full pressure rating of the valve and is well suited for higher velocity service and vacuum service. It comes standard with a IP67 rated gear operator to ensure a watertight seal and long service life.
Features
- Designed for dead-end service to the full pressure rating of the valve
- Blowout-proof stem
- Well suited for higher velocity and vacuum service
- IP67 rated gear operator
- Lug style, ductile iron body
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Mueller Steam Specialty |
Class Rating | 150 |
Control Type | Gear Operator |
CV Rating | 5340 |
Disc Material | 316 Stainless Steel |
EAN | 643925582505 |
Inlet Connection Size | 10 IN |
Inlet Connection Type | Lug |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | -5 |
Operating Torque-Dry | 4857 |
Operating Torque-Wet | 2500 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Lug |
Outlet Thread Type | Does Not Apply To Product |
Part Number | M6780007 |
Seat Material | EPDM |
Series | 88 |
Silicone Free | No |
Stem Shaft Material | 316 Stainless Steel |
Valve Style | Lug |