88IPH65 30
This 30 inch series 88 ductile iron full lug butterfly valve is a soft-seated butterfly valve designed for a variety of general applications in the control of water, air, oil, gases, and corrosive media. It is equally effective for on-off, throttling, or isolation service requirements. It is designed for dead-end service to the full pressure rating of the valve and is well suited for higher velocity service and vacuum service. It has a gear operator.
Features
- Designed for dead-end service to the full pressure rating of the valve
- Blowout-proof stem
- Well suited for higher velocity and vacuum service
- Lug style, ductile iron body
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Mueller Steam Specialty |
Buy American Act Compliant | NO |
Class Rating | 150 |
Control Type | Gear Operator |
CV Rating | 52,433 |
Disc Material | 316 Stainless Steel |
EAN | 643925123968 |
Inlet Connection Size | 30 IN |
Inlet Connection Type | Lug |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 27,360 |
Operating Torque-Wet | 40,909 |
Outlet Connection Size | 30 IN |
Outlet Connection Type | Lug |
Outlet Thread Type | Does Not Apply To Product |
Part Number | M6717892 |
Seat Material | EPDM |
Series | 88 |
Silicone Free | Yes |
Stem Shaft Material | 431 Stainless Steel |
Valve Style | Lug |