M6762462
This 6 inch high performance double eccentric butterfly valve is most often used in water supply applications and can be used wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features carbon steel body construction, extended neck, offset disc design, stainless steel shaft, and RPTFE seat designed for service at 500 degrees F. It comes standard with a IP67 rated gear operator to ensure a watertight seal and long service life. Rated for Class 150.
Features
- Long life due to reduced seat wear
- Double offset disc
- IP67 rated gear operator
- Bi-directional
- Actuator connection per EN ISO 5211 for easy mounting
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Mueller Steam Specialty |
| Buy American Act Compliant | NO |
| Class Rating | 150 |
| Control Type | Does Not Apply To Product |
| CV Rating | 600 GPM |
| Disc Material | 316 Stainless Steel |
| EAN | 643925580501 |
| Inlet Connection Size | 6 IN |
| Inlet Connection Type | Lug |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 500 |
| Maximum Working Pressure-PSI | 290 |
| Minimum Temperature-Fahrenheit | 5 |
| Operating Torque-Dry | 644 in-lbs |
| Operating Torque-Wet | 390 in-lbs |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Lug |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6762462 |
| Seat Material | RPTFE |
| Series | 90 |
| Silicone Free | Yes |
| Stem Shaft Material | 316 Stainless Steel |
| Valve Style | Lug |