M6763456
This 4 inch high performance double eccentric butterfly valve is most often used in water supply applications and can be used wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features carbon steel body construction, extended neck, offset disc design, stainless steel shaft, RPTFE seat designed for service at 500 degrees F and a lever handle. It is rated for Class 150.
Features
- Long life due to reduced seat wear
- Double offset disc
- Bi-directional
- Actuator connection per EN ISO 5211 for easy mounting
| Specifications | |
|---|---|
| Body Material | Does Not Apply To Product |
| Brand | Mueller Steam Specialty |
| Class Rating | 150 |
| Control Type | Lever Handle |
| CV Rating | 600 |
| Disc Material | 316 Stainless Steel |
| Inlet Connection Size | 4 IN |
| Inlet Connection Type | Lug |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature-Fahrenheit | -20 |
| Operating Torque-Dry | 575 |
| Operating Torque-Wet | 867 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Lug |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6763456 |
| Seat Material | RPTFE |
| Series | 90 |
| Silicone Free | No |
| Stem Shaft Material | 431 Stainless Steel |
| UPC | 643925584349 |
| Valve Style | Lug |