BF-03-111-10-M2
Part of the BF-03 Series
Ordering Code: 0525607
UPC: 098268604092
4 IN Butterfly Valve, Full Lug, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, EPDM Seat, No Handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Does Not Apply To Product |
CV Rating | 600 GPM |
Disc Material | Ductile Iron |
EAN | 098268604092 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Lug |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 644 in-lbs |
Operating Torque-Wet | 390 in-lbs |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Lug |
Part Number | 0525607 |
Seat Material | EPDM |
Series | BF-03 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Lug |