BF-03-111-15-M2 10
Part of the BF-03 Series
Ordering Code: 0525673
UPC: 098268604740
Lead Free: YES
10 In Butterfly Valve, Full Lug, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, EPDM Seat, Lever Handle
This 10 IN full lug style butterfly valve, model BF-03-111-15-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, ductile iron disc, a stainless steel shaft, EPDM seat, mounting pad for 10-position lever.
- Cast iron body
- Ductile iron disc
- EPDM seat
- Lever handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 5340 GPM |
Disc Material | Ductile Iron |
EAN | 098268604740 |
Inlet Connection Size | 10 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 4857 in-lbs |
Operating Torque-Wet | 2500 in-lbs |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Lug |
Part Number | 0525673 |
Seat Material | EPDM |
Series | BF-03 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Lug |