BF-03-111-15-M2 5
Part of the BF-03 Series
Ordering Code: 0525619
UPC: 098268604207
Lead Free: YES
5 In Butterfly Valve, Full Lug, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, EPDM Seat, Lever Handle
This 5 IN full lug style butterfly valve, model BF-03-111-15-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, ductile iron disc, EPDM seat, a stainless steel shaft, mounting pad for 10-position lever.
- Cast iron body
- Ductile iron disc
- EPDM seat
- Lever handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 1022 GPM |
Disc Material | Ductile Iron |
EAN | 098268604207 |
Inlet Connection Size | 5 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 959 in-lbs |
Operating Torque-Wet | 600 in-lbs |
Outlet Connection Size | 5 IN |
Outlet Connection Type | Lug |
Part Number | 0525619 |
Seat Material | EPDM |
Series | BF-03 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Lug |